Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-ELK02 - Economical goniometer manual displacement table / dovetail groove / αβ shaft precision model
Bill of material
E-ELK02-25-20
CODE
代码
E-ELK02
TYPE
type
dovetail groove type
DRI
Drive Direction
αβ Axis
MAT
Material
Aluminum Alloy
SUR
Surface Preparation
Black Anodic Oxidation
GG
Specifications
HOC
Height Of Center
mm
PLA
Platform Size W*W
25*25
AOM
Amount Of Movement
above +15°/-15°, under +10°/-10° °
AOM1
The Amount Of Movement For Turning The Handle A Turn
above 2.0°, under 2.0° °
ZXDQL
Minimum Reading Amount of Scale Calibration
0.1° °
D
20 mm
E
20 mm
F
0 mm
G
0 mm
H1
15 mm
H2
30 mm
W1
6.8 mm
W2
16.5 mm
W3
16.5 mm
M
M2*3
MAA
Ma
-
MBB
Mb
M2
DD
d
4 mm
HH
h
3 mm
HH1
h1
1 mm
LOAD
Load
2 kfg
MAI
Main Body Weight
0.08 kg
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D