Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAL10 - Economy handwheel/Round rim handwheel/No handle type
Bill of material
E-HAL10-D70
CODE
Code
E-HAL10
TYPE
Types of
No handle type
INS
Installation method
Circular hole type
MAT
material
HT200
SUR
surface preparation
Chrome plating
D
mm
DD
d
6.5 mm
L1
0.0 mm
H
30 mm
HH
h
13 mm
S
8.5 mm
DD1
d1
24.5 mm
M
0.0 mm
CKZL
Reference weight
0.17
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D