Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HAU95 - Economical handle Embossed handle
Bill of material
E-HAU95-M4-L10
CODE
Code
E-HAU95
TYPE
Types of
Male thread type with step
MAT
material
1215MS
SUR
surface treatment
Silver plated
M
mm
D
16 mm
L
mm
D1
8 mm
H
3.5 mm
H1
9.5 mm
WEI
weight
0.01
LINK
website
Website connection
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D