Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMC02_03 - Economical Straight Column Linear Bearing - Single Liner Type
Bill of material
E-LMC02-d4
CODE
Code
TYPE
Type
Single Lining
MAT
National standard material
GCr15
MAT1
Quite material
SUJ2
HRD
Bushing Hardness
56HRC~
SUR
Surface Treatment
MAT2
Ball Material
GCr15
MAT3
Cage Material
Resin
MAT4
Seal Washers Material
Nitrile rubber
SYHJWD
Use environment temperature
-15~80 ℃
DD
d
mm
DDTOL
D Tolerance
+0.003/-0.011 mm
D
8 mm
DTOL
D Tolerance
+0.006/-0.011 mm
L
12 mm
LTOL
L tolerance
+0.1/-0.2 mm
L1
0.0 mm
L1TOL
L1 tolerance
0 mm
MM
m
0.00 mm
D1
0.0 mm
RR
r
0.3 mm
PX
Eccentric(Max)
0.016 mm
GZLS
Number of ball rows
4
LOAD1
Basic Load Rating C(Dynamic)N
85 N
LOAD2
Basic Load Rating CO (Static) N
125 g
WEI
Weight (g)
1.9 N
LINK
Hyperlinks
Webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D