Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMF01_22 - Economy type flanged linear bearing/medium/countersunk hole type
Bill of material
E-LMF11-d6
CODE
Type
TYPE
Type
MAT1
Bushing Material Gb
GCr15
MAT2
Bushing Material
SUJ2
HRD
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Ring Material
Nitrile Rubber
WD
Use Temperature Environment
-15-80℃
DD
d
mm
DDTOL
D Tolerance
0/-0.012
D
12 mm
DTOL
D Tolerance
L
29 mm
LTOL
L tolerance
+0.3/-0.3
H
28 mm
T
5 mm
DD1
D1-Air Source Treatment Element
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
P.C.D
20 mm
W
22 mm
E
0 mm
F
20 mm
PX
Eccentric(max)
0.015
LS
Number Of Ball Rows
4
Y
Verticality Y
0.015
LJ
Static Allowable Moment (N¡¤m)
1.40
C
Basic Load Rating C (Dynamic) N
225
CO
Basic Load Rating Co (Static) N
305
WEI
Weight (g)
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D