Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMW51 - Economic linear bearing box type unit widened square short type/single lining type/double lining type
Bill of material
E-LMW51-d8
CODE
code
E-LMW51
TYPE
type
Double lined type
UBC
Using bearings code
E-LMC02
MAT1
mat1
aluminium alloy
SUR1
surface treatment1
anodic oxidation
MAT2
mat2
iron
SUR2
surface treatment2
Galvanized
ETU
Environmental temperature for use
-15~80℃
DD
d
mm
DDT
dtol
+0.003/-0.012 mm
L
58 mm
L1
42 mm
HH
h
11 mm
H
22.0 mm
H1
18.0 mm
H2
6 mm
W
34 mm
W1
24.0 mm
M
M4
V
8 mm
LOD1
Basic rated load1
430 N
LOD2
Basic rated load2
785 N
WET
weight
100 g
LINK
website link
website link
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D