Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LMY21 - Economic linear bearing box type unit with raised square double lining type · Medium size
Bill of material
E-LMY21-d6
CODE
code
E-LMY21
TYP1
typ1
Double lined type
TYP2
typ2
medium-sized
MAT
mat
aluminium alloy
SUR
surface treatment
anodic oxidation
ETU
Environmental temperature for use
-15~80℃
DD
d
mm
DDDT
dtol
+0.003/-0.012 mm
D
12 mm
NN
n
3.0 mm
L
37 mm
L1
14 mm
L2
24 mm
HH
h
14 mm
W
16 mm
H
22 mm
V
5 mm
M1
M4
M2
M4
DD1T
d1×t
6×5(M3 bolt used)
LOD1
Basic rated load1
225
LOD2
Basic rated load2
305
WET
weight
30 g
LINK
website link
website link
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D