Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-QFC02 - Economy heavy-duty steel universal ball/turning type/flange type
Bill of material
E-QFC02-50
CODE
code
E-QFC02
TYPE
type
Flange type,Standard type
MAT
Shell material
aluminum alloy
MAT1
Material
SCM415
MAT2
Adjusting the ring material
SCM415
MAT3
Main ball material
SUJ2
MAT4
Secondary ball material
SUJ2
SUR
Main surface treatment
nickeling
SUR1
Main ball surface treatment
-
SUR2
Shell surface treatment
clear anodizing
GG
specifications
mm
D
30 mm
DD
d
19.05 mm
D1
56 mm
HH1
h1
15.0 mm
T
6.0 mm
PCD
P.C.D
44 mm
H
26.0 mm
K
6.5 mm
LOAD
Load resistance
588(60) N(kgf)
LINK
Website Link
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D