Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WEJ51 - Economical vertical vacuum nozzle suction cup (assembly) / buffer external thread connection · barb / quick connector nozzle type / buffer type
Bill of material
E-WEJ51-d2-WEM11-J-6-4
CODE
model
E-WEJ51
TYPE
Types of
Buffered type
IACM
Installation and connection mode
Buffer external thread connection
TM
Takeover mode
Quick coupling nozzle type
DD
Disc diameter d
mm
SCT
Suction cup type
BF
Buffer form
SCTY
Suction cup type
Flat
BS
Buffer stroke
mm
PS
Piping Size
MT
Mounting thread
M8×1 mm
A
6.0 mm
B
15 mm
LINK
weblink
weblink
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D