Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E_XTC01_22 - Economical O-Ring P Series
Bill of material
E-XTC02-3
CODE
code
MAT
material
DARDNESS
Hardness (Shores)
COLOR
colour
black
OPE
Operating temperature range
USE
use
SPE
specification
NOM
Nominal model
P3
DD2
d2
1.9±0.1
DD1
d1
2.8
FITDD1
d1 Fit size
3.0
DD1TOL
d1 tolerance
FITDD1TOL
d1 Fit size tolerance
0,-0.05
D
D fit size
6.0
DTOL
D fit size tolerance
+0.05,0
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D