您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
中文
English (United States)
E-YRE24-c-c-D5-P5-L5-B2
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{yiheda/yhd_fa/a6/e-yre21_34.prj},{NB=E-YRE24-c-c-D5-P5-L5-B2},{CODE=E-YRE24},{TYPE=Internal thread type},{TYPE1=Circular shape},{TYPE2=1},{MAT1=0Cr18Ni9},{MAT2=SUS304},{SUR=Hard chromium plating with a thickness of 5-8 μm},{DTOL=c},{PTOL=c},{D=5},{P=5.00},{L=5},{B=2.0},{RC=N/A},{DB=N/A},{DC=N/A},{LINK=Website link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-YRE21_34 - Economy type positioning pins/tolerance selection type • internal thread type/large head spherical type
Bill of material
E-YRE24-c-c-D5-P5-L5-B2
CODE
Code
E-YRE24
E-YRE24
TYPE
type
Internal thread type
TYPE1
type
Circular shape
Circular shape
MAT1
National standard material
0Cr18Ni9
0Cr18Ni9
MAT2
Equivalent material
SUS304
SUS304
SUR
surface preparation
Hard chromium plating with a thickness of 5-8 μm
Hard chromium plating with a thickness of 5-8 μm
DTOL
Dtol
c(+0.02/0)
d(0/-0.02)
c(+0.02/0)
d(0/-0.02)
PTOL
Ptol
c(+0.02/0)
d(0/-0.02)
c(+0.02/0)
d(0/-0.02)
D
5
6T
6
8T
8
10T
10
12T
12
13T
13
16T
16
20T
20
5
6T
6
8T
8
10T
10
12T
12
13T
13
16T
16
20T
20
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
L
mm
Enter value for L
mm
cm
inch
ft
確定
B
mm
Enter value for B
mm
cm
inch
ft
確定
W
2.2
mm
M
M2
mm
V
3
RC
rc
N/A
N/A
DB
db
N/A
DB
N/A
DB
V1
1
DC
dc
N/A
DC
N/A
DC
LINK
Website link
Website link
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D