Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E84036 - 24 V DC power supplies
Bill of material
E84036
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E84036: Switched-mode power supply 24 V DC; 40 A; Input voltage AC 380...480 V;
DESCLONG
Long Description
Switched-mode power supply 24 V DC; 40 A; Input voltage AC 380...480 V; 124 x 110 x 130.7 mm; terminals; Approval CE; UKCA; cULus
BN
Bestellnummer
E84036
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D