Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
EA04AA - Aluminum alloy mini cylinder · Single rod type · No magnet/with magnet · Cylinder diameter 20-40
Bill of material
EA04AA-40-25-N
CNSORDERNO
SERIES
series
EA04AA
TYPE
type
Single rod type
AM
Action form
Double action
BORE
bore
mm
STROKE
stroke
mm
MAGNET1
magnet
NUMBER
number
BU
buffer
Anti-collision pad
PT
Pige Tread
FLUID
fluid
air(filter)
OPR
Operating pressure range
0.1~1.0 MPa
EPT
ensure pressure tolerance mpa
1.5
TEMPERATURE
environment and fluid temperature
0~60 °C
PISTON
Piston service speed
30~800 mm/s
A
mm
AB
mm
C
mm
GS
mm
S
mm
B
mm
Q
mm
D
mm
DA
mm
E
EA
mm
M
MA
mm
MB
mm
I
mm
J
mm
G
mm
GA
mm
W
mm
K
mm
KA
mm
P
PA
mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D