Catalog navigation
Выбор CAD модели
Доступные продукты: 20
HELP_VARIABLE
Company
HEFA
Description
EA05BA_EA05AA - Ultra thin cylinder · Horizontal bar type · With magnet/without magnet · Cylinder diameter 12-100
Bill of material
EA05BA-100-5-Y-0
CNSORDERNO
SERIES
series
TYPE1
type1
Horizontal bar type
TYPE2
type2
AM
Action form
Double action
BORE
bore
STROKE
stroke
NZCS
Built-in magnet
KGSL
Number of magnetic switches
HCXS
Buffering form
Anti-collision pad
JGLW
pipe thread
SYLT
Using fluids
Air (passing through 40 μ Filter with filter screen above m)
YLFW
Operating pressure range
0.1~1.0MPa Mpa
BZNYL
proof pressure
1.5MPa Mpa
GZWD
operation temperature
0~60℃
FWSD
Usage Range Speed
300~500 mm/s
PA
mm
PC
mm
PB
mm
B
mm
V
mm
D
mm
ADC
mm
TG
ULK
mm
EB
mm
F
mm
FA
mm
H
mm
J
mm
JA
mm
U
WC
mm
KB
mm
M
mm
MA
mm
II
i
WA
mm
WB
mm
T
mm
INFOTEXT
website
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D