Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
EA06BA-EA06CA - Medium standard cylinder - rodless/rodless (compact) - cylinder diameter 32-100
Bill of material
EA06BA-100-25-N
CNSORDERNO
SC
series
TYPE1
type1
TYPE2
type2
Single rod type
AM
Action form
Double action
BORE
bore
mm
STROKE
stroke
mm
NZCS
Built-in magnet
KGSL
Number of magnetic switches
HCXS
Buffering form
Adjustable buffer
JGLW
pipe thread
SYLT
Using fluids
Air (passing through 40 μ Filter with filter screen above m)
YLFW
Operating pressure range
0.1~1.0MPa MPa
BZNYL
proof pressure
1.5MPa MPa
GZWD
operation temperature
0~60℃
SYSDFW
range of speed
30~800 mm/s
P
mm
PB
mm
PC
mm
ADC
mm
AE
mm
MA
mm
H
mm
DA
mm
TG
EA
mm
F
mm
FA
mm
M
mm
WB
mm
TG1
mm
UL
ULK
mm
KB
mm
N
mm
NA
mm
II
i
V
mm
D
mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D