Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
EA08AA_10-15 - Dual cylinder · Bore 10-15
Bill of material
EA08AA-10-10-0
CNSORDERNO
SERIES
series
EA08AA
TYPE
type
Dual cylinder
BE
bearing
sliding bearing
AM
Action form
Double action
BORE
bore
mm
STROKE
stroke
mm
NUMBER
number
BU
buffer
Cushion buffer
PT
Pige Tread
M5
FLUID
fluid
air
MAX
maximum service pressure mpa
0.7
MINI
minimum service pressure mpa
0.10
EPT
ensure pressure tolerance mpa
1.05
TEMPERATURE
environment and fluid temperature
-10~60℃ Not frozen
PISTON
Piston service speed
mm/s
AR
Adjustable range of travel
0~5
FEED
feed oil
Don't need
P
mm
P1
mm
P2
mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
G
mm
H
mm
HH
mm
J
mm
K
9 mm
L
mm
M
N
O1
mm
W
mm
Q
mm
QQ
mm
R
mm
U
V
X
Y
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D