Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
EA09CA - Magnetic coupling rodless cylinder - sliding ruler type · sliding bearing - cylinder diameter 6-40
Bill of material
EA09CA-15-50
CNSORDERNO
SC
Serial code
EA09CA
TYPE
type
Sliding ruler type · sliding bearing
AT
Action form
Double action
KG
Switch guide rail
With switch rail
CX
Magnetic retention force
CX1
Pressure corresponding to magnetic retention force
BO
Cylinder diameter
mm
ST
trip
mm
HC
Cushion type
Rubber cushioning on both sides
JGLW
pipe thread
SY
Using fluids
air
ZG
maximum working pressure
0.7
ZD
Minimum operating pressure
0.18
GZ
operation temperature
0~60 °C
HSSY
Piston usage speed
50~400
GY
Oil supply
NOT REQUIRED
AZ
installation direction
unlimited
D
mm
DD
d
mm
A
mm
B
mm
C
mm
HT
mm
G
mm
GP
mm
H
mm
HA
mm
HG
mm
HP
mm
HS
mm
T
mm
JXK
JxK
L
mm
LD
mm
M
mm
MM
NN
N
mm
JS
PA
mm
PB
mm
EZ
mm
QW
mm
Q
mm
S
mm
TT
mm
P
mm
W
mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D