Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
HEFA
Description
EA19AA - Rotary clamping cylinder - standard type
Bill of material
EA19AA-63-10-Y-L-14.5
CNSORDERNO
SC
Serial code
EA19AA
TYPE
type
Rotary clamping
AT
Action form
Compound action type
XZ
Rotation direction
Rotate left and right
HC
Cushion type
Anti-collision pad
BO
Cylinder diameter
mm
ST
trip
mm
NZ
Built in magnet
ZX
lose one's bearings
DBXS
End Type
JGKJ
port size
XZXC
Rotating stroke
YL
Pressure Range
0.15~1.0MPa
NYL
Pressure resistance
1.5MPa
SD
Speed range
50~200mm/s
SY
Operating temperature
-20~70
XZJD
Rotation angle
90°
P
mm
VN
mm
AC
mm
AD
mm
B
mm
BC
mm
C
mm
CA
mm
CB
mm
D
mm
F
mm
FA
mm
H
mm
E
EA
mm
G
mm
J
mm
JA
mm
JB
mm
JC
mm
K
KA
mm
L
LA
mm
Enter value for LA
mm
cm
inch
ft
LB
mm
LC
mm
M
mm
MA
mm
N
mm
EZ
PA
mm
PB
mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
2D