Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EBD01 - D-Hole Timing Pulley¡¤S3M/S5M Type¡¤Pitch 3.0/5.0
Bill of material
EBD01-18-S3M060-A-D-d5
CODE
Code
EBD01
WID
Belt Width
6
PIT
Tooth pitch
3.0
MAT1
Pulley Material
Aluminum Alloy
MAT2
Flange Material
Aluminum Alloy
SUR
Surface Treatment
Natural anodizing
TEETH
Number of teeth
PULL
Pulley type
SHAPE
Pulley Shape
A
SHAFT
Axle Hole Specification
D
DD
Shaft Hole Specification dH8
DDTOL
d Tolerance£¨H8£©
+0.018/0
PD
P.D.
17.19
OD
O.D.
16.43
F
20
E
13
V
2.0
M
3
TT
t
0.5
TTTOL
T Tolerance
0/-0.1
A
7
W
11
ZZMC
Change the angle of stop screw to 90 °
ZZWC
Non-riveted flange
ZZWDWE
Single side flange riveted only
ZZFC
Cutting flange
FC
LINK
Network Station
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D