Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KP-700
Bill of material
ebea KP-700 VE1 2x8-1 Ds140 +IO0 +IU0 Dt140 SW80 L200 S11-100 REI120 mQ
TYP
Type
KP-700
A
Version
N
Number of bars
DM
Diameter
mm
NS
Number of shear elements
DS
Insulation height Ds
mm
Enter value for DS
Insulation height Ds
mm
cm
inch
ft
IO
Doubling +IO
mm
Enter value for IO
Doubling +IO
mm
cm
inch
ft
IU
Doubling +IU
mm
Enter value for IU
Doubling +IU
mm
cm
inch
ft
DT
Insulation height Dt
140 mm
DMM
Insulation type
ISO
Insulation thickness
mm
L
Element length
mm
Enter value for L
Element length
mm
cm
inch
ft
LMIN
Element minimum length Lmin
200 mm
FW
Fire resistance
REI120
S11
S11 dimension
mm
Enter value for S11
S11 dimension
mm
cm
inch
ft
S12W
Select S12 dimension
S12
S12 dimension
mm
SM
Seismic
Q
Crossbars
ARTNR
Product code
ebea KP-700 VE1 2x8-1 Ds140 +IO0 +IU0 Dt140 SW80 L200 S11-100 REI120 mQ
LOG
Level of Geometry
Recommendations
Loading ...
Download CAD models
Previews
3D
2D