Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KPE-900
Bill of material
ebea KPE-900 VE1 2xØ-1 Ds160 +IO0 +IU0 Dt160 SW80 L200 REI120 mQ
TYP
Type
KPE-900
A
Version
N
Number of star tubes
NS
Number of shear elements
DS
Insulation height Ds
mm
Enter value for DS
Insulation height Ds
mm
cm
inch
ft
IO
Doubling +IO
mm
Enter value for IO
Doubling +IO
mm
cm
inch
ft
IU
Doubling +IU
mm
Enter value for IU
Doubling +IU
mm
cm
inch
ft
DT
Insulation height Dt
160 mm
DMM
Insulation type
ISO
Insulation thickness
mm
L
Element length
mm
Enter value for L
Element length
mm
cm
inch
ft
LMIN
Element minimum length Lmin
200 mm
FW
Fire resistance
REI120
SM
Seismic
Q
Crossbars
ARTNR
Product Code
ebea KPE-900 VE1 2xØ-1 Ds160 +IO0 +IU0 Dt160 SW80 L200 REI120 mQ
LOG
Level of Geometry
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D