Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa+Ganter
Description
EBR-SWB - Handle with bistable electric switch
Bill of material
Handle with bistable electric switch EBR.150-SWB-B-F2.5
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
160 mm
DIM02
f
132±0.5 mm
DIM03
d
8.5 mm
DIM04
d1
13.5 mm
DIM05
f1
16 mm
DIM06
D
28 mm
DIM07
h
44 mm
DIM08
h1
10 mm
DIM09
h2
30 mm
DIM10
h3
47 mm
DIM11
h4
mm
DIM12
h5
mm
DIM13
B
8.5 mm
DIM14
l1
89 mm
DIM15
F1
2800 N
DIM16
F2
2900 N
DIM17
L1
35 J
DIM18
L2
8 J
WEIGHT
Weight
g
INFOEG
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D