Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HellermannTyton
Description
EC12-Series
Bill of material
HellermannTyton 148-00200
IDNR
Identification
148-00200
MANUFACTURE19
Manufacturer Type Description
T50SOSEC12E
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing tie 160x4,6 black
LAENGEL
Length L
160.0 mm
LAENGEL2
Length (L2)
15.0 mm
BREITEW
Width (W)
4.6 mm
BREITEW2
Width (W2)
11.0 mm
HOEHEH
Height H
1.35 mm
HOEHEH2
Height (H2)
mm
BUENDELMAX
Bundle ∅ max.
35.0 mm
BUENDELMIN
Bundle ∅ min.
1.0 mm
BLECHDICKEMIN
Panel Thickness min.
1.0 mm
BLECHDICKEMAX
Panel Thickness max.
3.0 mm
MINDESTHALT60
Minimum retaining strength
180 N
MATERIAL
Material
Polyamide 6.6 Heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
6000.000
URL1
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D