Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
EC5A-Series
Bill of material
HellermannTyton 156-00661
IDNR
Identification
MANUFACTURE19
Manufacturer type description
VERSION
Version
B1
Bundle
mm
LAENGEL
Length L
mm
LAENGEL2
Length L2
mm
BREITEW2
Width (W2)
mm
BREITEW
Width (W)
mm
HOEHEH2
Height (H2)
15.50 mm
HOEHEH
Height (H)
mm
BETRIEBSTEM46
Operating temperature
VPI
Verpackungsinhalt
Stk.
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
MINDESTHALT60
Minimum retaining strength
N
BLECHSTAERKEMIN
Blechstärke min.
1.0 mm
BLECHSTAERKEMAX
Blechstärke max.
3.0 mm
MATERIAL
Material
FARBE
Colour
QUANTITYMIN
Quantity Min.
ORIGIN
Country of Origin
URL1
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D