Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
EC65 - Rod Type Actuator
Bill of material
EC65-L5-50-BC-M40-C4
MODEL
Model
EC65
LEAD
Ball screw lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home sensor
LS
Limit Sensor
L
365 mm
L1
320 mm
KG
4.89 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D