Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ECA01_03 - Keyless High Torque arc tooth synchronous wheel
Bill of material
ECA01-XL050-20-E-d8
CODE
Code
PLT
Pulley Type
XL050
BLT
Belt Width
12.7
TOP
Tooth picth
5.08
PLM
Pulley Material
FLM
Material£¨Flanges£©
BUM
Material(Expansion Sleeve)
S45C
PLMSUR
PLM Surface Preparation
FLMSUR
Surface Treatment£¨Flange£©
BUMSUR
Surface Treatment
Black Oxide
NUT
Number of teeth
PUS
Puller Shape
DD
d H7
mm
PD
P.D.
32.340 mm
OD
O.D.
31.830 mm
F
40 mm
E
27 mm
A
14 mm
W
19 mm
LINK
Network Station
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D