Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
EE MHD - "TR-ROLL" polyurethane wheels with ergonomic round profile, aluminium centre
Bill of material
629713
COD
Code
D
Wheel diameter
mm
DD
Hub bore diameter
20.0 mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
LC
Load capacity 4 Km/h
daN
LC2
Load capacity 6 Km/h
daN
L1
Bolt length
85 mm
L
Shaft length (fork width)
mm
W
Weight
kg
INFO
Technical Description
Catalogue
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D