Catalog navigation
CAD模型選擇
可提供的產品: 10
HELP_VARIABLE
Company
Bordignon
Description
EGS16X1,5-... - NITROGEN GAS EJECTORS
Bill of material
EGS16X1,5-50-4
MODELLO
Model
CODICEFORZA
Initial force selection
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
M
External chamber thread
M16 x 1.5 mm
F
Chamber thread height
35 mm
A
Overstroke protection
1 mm
D
Chamber diameter
13.5 mm
DS
Piston rod diameter
6 mm
HEX
Hexagonal Key
10 mm
BAR
/
12
IN
Initial force
4 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
建議
No recommendations available.
下載CAD模型
Previews
3D
尺寸
2D