Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EHD86 - Motorized stage ball bearing guide type θ axis
Bill of material
EHD86-40
CODE
Code
EHD86
TYPE
Types of
Ball bearing guide
CDFX
Drive direction
θ Axis
CDFS
transfer method
Ball screw
MAT
Material
Aluminum alloy
SUR
Surface treatment
Black anodizing
GG
specification
mm
DS
Drive selection
mm
CS
Cable selection
mm
TMCC
Table size
40x40 mm
XC
stroke
±17.3° mm
DJ
Motor
Two-phase stepping
JT
Connector
D-SUB-15P
CONV
Conversion ratio
2.385944
ZDSD
Maximum speed
22 °/sec
DXDW
Unidirectional positioning accuracy
0.03 °
CFDW
Repeatability
±0.005 °
FXJX
Backlash
0.03 °
PXD
Parallelism
0.03 mm
ZZ
Load
5 kgf
ZL
weight
0.5 kg
LINK
Website link
website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D