Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Honsel-Group
Description
Self Clinching Stand-Off - Concealed Head Standoff V-CSOS
Bill of material
Concealed Head Standoff V-CSOS 10496040004
ARTNR
Item number
BEZ
Description of the Product group
Concealed Head Standoff V-CSOS Stainless Steel
MAT1
Material sleeve / rivet body
Stainless Steel 300 Series
AU
Execution
open
EG
Thread
EMAT
Material
Stainless Steel 300 Series
EL
Length (L) Total value
mm
EKB
minute Sheet thickness of
2.4 mm
ELD
Hole Dm total value
mm
EBT
Drilling depth
1.91 mm
EA
Shaft length (A)
1.83 mm
EB
Cylinder Diameter (B) Total Value
mm
EC
Shaft Dm (C)
mm
EF
min. Thread length (F)
mm
EH
Hexagon (H)
mm
EARL
min. Distance edge to hole center
mm
EEA
Pressing force aluminum
kN
EAA
Expressing force Alu
N
EES
Pressing force steel
kN
EAS
Expressing force steel
N
ZTN
Customs number
0
EAN
0
CL
eCLASS
23110902
INFOPDF
Info
PDF
SW
xxx
SLG
xxx
ED2
xxx
ED
xxx
EGL
xxx
EBHA
xxx
EEHS
xxx
EHEE
xxx
EEE
xxx
EAE
xxx
EVE
xxx
EBS
xxx
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D