Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJA61 - Cross-Roller Guided Manual Stage - X Axis
Bill of material
EJA61-40
CODE
Code
EJA61
TYPE
Type
Micrometer Feed Type
DD
Drive Direction
X Axis
MAT
Material
SUS440C
SUR
Surface Treatment
Electroless Nickel Plating
SPE
Specifications
mm
LOAD2
Vertical load
49 kgf
DH
Micrometer Head Minimum Reading Volume
10 μm
ACCURACY1
Straightness
5 μm
ACCURACY2
Parallelism
20 μm
OP
Optional processing
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D