Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJB61_62 - Dovetail Groove Type Manual Stage
Bill of material
EJB61-25
CODE
Code
TYPE
Type
Screw Drive Type
CDFX
Drive Direction
XY Axis
MAT
Material
SUR
Surface Treatment
SPE
Specifications
mm
TMCC
Platform size
25*25 mm
CC
Trip
±3 mm
XNXZYQYDL
The amount of movement of the knob in one turn
0.5 mm
NFZ
Load Resistance
29 N
PXD
Parallelism
80 μm
ZTZL
Main Body Weight
0.14 kg
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D