Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJB81 - Cross roller guided manual stage
Bill of material
EJB81-60
CODE
Code
EJB81
TYPE
Types of
Micrometer feed type
DRI
Direction of rotation
XY axis
MAT
Material
Aluminum alloy
SUR
Surface treatment
Black anodizing
SPE
specification
TAB
Table size
mm
STR
stroke
mm
DIF
Differential head minimum reading
10 μm
AL
Load resistant
N
MOB
Movement accuracy (straightness)
3μm
MOBFP
Movement accuracy (parallelism)
20μm
MOBPB
Movement accuracy (up and down swing)
40"
MOBPS
Movement accuracy (swing left and right)
20"
PTML
Allowable torque load (up and down swing) [N.m]
PMLS
Allowable torque load (swing left and right) [N.m]
PMLSS
Allowable moment load (lateral rolling) [N.m]
MRB
Torque rigidity (up and down swing)
MRS
Torque rigidity (swinging left and right)
MRSS
Torque rigidity (lateral rolling)
PA
Parallelism
50 μm
BOD
Body weight
AN
Stainless steel hexagon socket head cap screws
ZZ
Micrometer change position
LINK
website
website
PPATH
../ejb81/assem/ejb81_asmtpl.prj
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D