Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
D-M-E
Description
Ejector pins - inch - nitrided - C-EX Typ(e), 500°-550°C, Material H13
Bill of material
EX6M1012SH
REF
Catalog Number
SIZEPS
Size
L1
Overall Length (+0.375/-0.000)
Inch
L2
Length (+0.000/-0.010)
Inch
D1
Shoulder Diameter d1 (+0.000/-0.001)
Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D