Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJF11 - Linear ball-guided manual stage
Bill of material
EJF11-60
CODE
Code
EJF11
TYPE
Types of
Feed screw drive type
DRI
Direction of rotation
XY axis
MAT
subject
SUS440C
MAT1
Screw rod nut
brass
SUR
Surface treatment
Electroless nickel plating
SPE
specification
TAB
Table size
mm
STR
stroke
+6.5/-6.5 mm
RLL
Load resistance (horizontal)
N
MOB
Movement accuracy (straightness)
MOBFP
Movement accuracy (parallelism)
MOBPB
Movement accuracy (up and down swing)
25"
MOBPS
Movement accuracy (swing left and right)
15"
PTML
Allowable torque load (up and down swing) [N.m]
PMLS
Allowable torque load (swing left and right) [N.m]
PMLSS
Allowable moment load (lateral rolling) [N.m]
MRB
Torque rigidity (up and down swing)
MRS
Torque rigidity (swinging left and right)
MRSS
Torque rigidity (lateral rolling)
PA
Parallelism
μm
KNOB
The amount of movement when the knob rotates for 1 turn
0.5 mm
BOD
Body weight
AN
Stainless steel hexagon socket head cap screws
ZZ
Feed screw change position
LINK
website
website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D