Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJG01 - Linear ball-guided manual stage
Bill of material
EJG01-40
CODE
Code
EJG01
TYPE
Types of
Micrometer feed type
DRI
Drive direction
Z-Axis
MAT
Material
SUS440C
SUR
Surface treatment
Electroless nickel plating
SPE
specification
TAB
Table size (mm)
mm
STR
stroke
mm
DIF
Differential head minimum reading
10 μm
AL
Load resistant
N
MOB
Movement accuracy (straightness)
3μm
MOBPB
Movement accuracy (up and down swing)
MOBPS
Movement accuracy (swing left and right)
PTML
Allowable torque load (up and down swing) [N.m]
PMLS
Allowable torque load (swing left and right) [N.m]
PMLSS
Allowable moment load (lateral rolling) [N.m]
MRB
Torque rigidity (up and down swing) ["/N.cm]
MRS
Torque rigidity (left and right swing) ["/N.cm]
MRSS
Torque rigidity (lateral rolling) ["/N.cm]
BOD
Body weight (kg)
AN
Annex 4
OP
Optional processing
LINK
website
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D