Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJG11 - Linear ball-guided manual stage
Bill of material
EJG11-40
CODE
Code
EJG11
TYPE
Type
Feed Screw Drive Type
DRI
Direction Of Rotation
Z Axis
MAT
subject
SUS440C
MAT1
Screw rod nut
brass
SUR
Surface Treatment
Electroless Nickel Plating
SPE
Specifications
TAB
Platform Size
mm
STR
Stroke
+6.5/-6.5 mm
AL
Load Resistance
49 N
MOB
Movement accuracy (straightness)
3μm
MOBPB
Movement accuracy (up and down swing)
25"
MOBPS
Movement accuracy (swing left and right)
15"
PTML
Allowable torque load (up and down swing) [N.m]
PMLS
Allowable torque load (swing left and right) [N.m]
PMLSS
Allowable moment load (lateral rolling) [N.m]
MRB
Torque rigidity (up and down swing)
MRS
Torque rigidity (swing left and right)
MRSS
Torque rigidity (lateral rolling)
KNOB
The amount of movement when the knob rotates for 1 turn
0.5 mm
BOD
Main Body Weight
AN
Stainless Steel Hexagon Socket Head Screws
LINK
Website
Network Station
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D