Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJH51 - Linear ball-guided manual stage
Bill of material
EJH51-40
CODE
Code
EJH51
TYPE
Type
Micrometer Feed Type
DRI
Direction Of Rotation
XYZ-Axis
MAT
Material
SUS440C
SUR
Surface Treatment
Electroless Nickel Plating
SPE
Specifications
UL
Upper Layer
LO
Lower layer
TAB
Platform Size
mm
STR
Stroke
mm
DIF
Micrometer Head Minimum Reading Volume
10 μm
AL
Load Resistance
49 N
MOB
Movement accuracy (straightness)
MOBPB
Movement accuracy (up and down swing)
25"
MOBPS
Movement accuracy (swing left and right)
15"
PTML
Allowable torque load (up and down swing) [N.m]
PMLS
Allowable torque load (swing left and right) [N.m]
PMLSS
Allowable moment load (lateral rolling) [N.m]
MRB
Torque rigidity (up and down swing)
MRS
Torque rigidity (swing left and right)
MRSS
Torque rigidity (lateral rolling)
BOD
Main Body Weight
AN
Stainless Steel Hexagon Socket Head Screws
OP
0Ptional Processing
LINK
Website
Network Station
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D