Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJJ01_02 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJJ01-60
CODE
Code
TYPE
Types of
Feed screw drive type
SPE
specification
TAB
Table size
mm
STR
stroke
mm
MRRS
Scale scale minimum reading
0.1 mm
TAO
The amount of movement of the knob by one rotation
0.5 mm
RLL
Load resistance (horizontal)
N
VLR
Load resistance (vertical)
N
MOB
Movement accuracy (straightness)
50μm
MOBFP
Movement accuracy (parallelism)
50μm
PTML
Allowable torque load (up and down swing) [N.m]
PMLS
Allowable torque load (swing left and right) [N.m]
PMLSS
Allowable moment load (lateral rolling) [N.m]
PA
Parallelism
50 μm
BOD
Body weight
AN
Stainless steel hexagon socket head cap screws
ZZ
Feed screw change position
LINK
website
website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D