Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJJ03 - Dovetail Manual Stage Precision Type Long Stroke Feed Screw Drive Type X-axis·Pitch 0.5
Bill of material
EJJ03-3580
CODE
Code
EJJ03
TYPE
Type
Long stroke feed screw drive type
DRI
Drive Direction
X Axis
MAT
subject
Aluminum Alloy
MAT1
Screw rod nut
brass
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
SIZE
Table size
34.8*34.8 mm
JOU
Stroke
20 mm
MIN
Min. reading volume of knob (mm/scale)
0.01
TURN
The amount of movement of the knob one turn
0.5 mm
ACC
Linear accuracy
0.05 mm
LOAD
Load (kgf)
5
BOTY
Main Body Weight
0.11 kg
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D