Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJR11 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJR11-L200
CODE
Code
EJR11
TYPE
Types of
Long stroke Rack and pinion driven
DRI
Drive direction
X-Axis
MAT
Material
Aluminum Close Gold
SUR
Surface treatment
Black anodized
L
mm
NUM
Number of sliders
G
mm
NF
Number of mounting holes
HH
h
mm
STR
stroke
mm
KNO
The amount of movement of the knob
18 mm
RUL
Scale scale minimum reading
0.1 mm
MOB
Movement accuracy (straightness)
LOAD
Load
5
BOD
Body weight (kg)
LINK
website
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D