Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJS11 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJS11-L200
CODE
Code
EJS11
TYPE
Types of
Long stroke Rack and pinion driven
DRI
Drive direction
Z-Axis
MAT
Material
Aluminum Close Gold
SUR
Surface treatment
Black anodized
L
mm
NUM
G
mm
L1
mm
A
mm
B
mm
HH
h
mm
STR
stroke
mm
KNO
The amount of movement of the knob
18 mm
RUL
Scale scale minimum reading
0.1 mm
LOAD
Load
2.5
BOD
Body weight (kg)
LINK
website
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D