Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJU01_11 - Dovetail Groove Manual Stage / Feed Screw Drive / Precision / Z-Axis
Bill of material
EJU01-25
CODE
Code
TYPE
Types of
Simple rack and pinion drive type
DRI
Direction of rotation
XY axis
MAT
Material
SUR
Surface treatment
SPE
specification
TAB
Table size
mm
STR
stroke
mm
HAN
The amount of movement of the handle
18 mm
DIF
Minimum reading of the scale
0.1 mm
MOB
Movement accuracy (straightness)
20
LOAD
Load
BOD
Body weight
LINK
website
website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D