Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELE11 - Double scissors fast lifting manual displacement table/Horizontal Z axis/Precision type/Screw drive type
Bill of material
ELE11-0814
CODE
code
ELE11
TYPE
type
Screw drive type
TRA
Transmission direction
Horizontal Z axis
MAT
material
aluminium alloy
SUR
surface preparation
Black anodizing
SPE
specification
PLA
Platform size
80x140 mm
TRIP
trip
30 mm
PAR
Parallelism
0.2 mm
LOAD
load
20 kgf
WEI
weight
1.26 kg
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D