IFC 4.0 제작
언어선택:
Deutsch
English
español
français
português
中文
English
품질보증 정보
카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
XD24B055-0100LXX-MMSN
Thomson Linear
Linear Actuators
Electrak XD
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
{thomsonlinear/linear_actuators/electrakxd/electrakxd_asmtab.prj},{NB=XD24B055-0100LXX-MMSN},{IV=XD24 = 24 VDC},{IVPN=XD24},{DFS=B055-},{EMC=LXX},{MR=-},{SL=0100},{RAO=M},{FAO=M},{AO=S},{MD=N},{PPATH=electrakxd_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Thomson Linear
Description
Electrak XD - Linear Actuator
Bill of material
XD24B055-0100LXX-MMSN
PN
Part Number
XD24B055-0100LXX-MMSN
XD24B055-0100LXX-MMSN
IV
Input Voltage
XD24 = 24 VDC
XD24 = 24 VDC
DFS
Dynamic Force and Speed
B055- = 5.5k N @ 65 mm/sec
B080- = 8 kN @ 50 mm/sec
B160- = 16 kN @ 25 mm/sec
B200- = 20 kN @ 16 mm/sec
B250- = 25 kN @ 16 mm/sec
B055- = 5.5k N @ 65 mm/sec
B080- = 8 kN @ 50 mm/sec
B160- = 16 kN @ 25 mm/sec
B200- = 20 kN @ 16 mm/sec
B250- = 25 kN @ 16 mm/sec
EMC
Electrak Modular Control System options
LXX = Low signal motor switching
LXP = Low signal motor switching + Position feedback
LLX = Low signal motor switching + End of stroke indication
LLP = Low signal motor switching + End of stroke indication + Position feedback
PLS = Low signal motor switching + Programmable limit switches
CNO = CANbus J1939
COO = CANOpen
LXX = Low signal motor switching
LXP = Low signal motor switching + Position feedback
LLX = Low signal motor switching + End of stroke indication
LLP = Low signal motor switching + End of stroke indication + Position feedback
PLS = Low signal motor switching + Programmable limit switches
CNO = CANbus J1939
COO = CANOpen
MR
Manual Release Option
'- = No Manual Release
R = Manual Brake Release Option
'- = No Manual Release
R = Manual Brake Release Option
SL
Stroke Length
0100 = 100 mm
0150 = 150 mm
0200 = 200 mm
0250 = 250 mm
0300 = 300 mm
0350 = 350 mm
0400 = 400 mm
0450 = 450 mm
0500 = 500 mm
0550 = 550 mm
0600 = 600 mm
0650 = 650 mm
0700 = 700 mm
0750 = 750 mm
0800 = 800 mm
0850 = 850 mm
0900 = 900 mm
0950 = 950 mm
1000 = 1000 mm
1050 = 1050 mm
1100 = 1100 mm
1150 = 1150 mm
1200 = 1200 mm
0100 = 100 mm
0150 = 150 mm
0200 = 200 mm
0250 = 250 mm
0300 = 300 mm
0350 = 350 mm
0400 = 400 mm
0450 = 450 mm
0500 = 500 mm
0550 = 550 mm
0600 = 600 mm
0650 = 650 mm
0700 = 700 mm
0750 = 750 mm
0800 = 800 mm
0850 = 850 mm
0900 = 900 mm
0950 = 950 mm
1000 = 1000 mm
1050 = 1050 mm
1100 = 1100 mm
1150 = 1150 mm
1200 = 1200 mm
RAO
Rear Adapter option
M = 16mm cross hole (works for 5/8"" pin)
N = 16mm forked cross hole
K = Force Feedback 16mm cross hole
H= M20 x 1.5 Male Thread
M = 16mm cross hole (works for 5/8"" pin)
N = 16mm forked cross hole
K = Force Feedback 16mm cross hole
H= M20 x 1.5 Male Thread
FAO
Front adapter option
M = 16mm cross hole (works for 5/8" pin)
N = 16mm forked cross hole
H = M20x1.5 Male thread
P = M20x1.5 Female thread
M = 16mm cross hole (works for 5/8" pin)
N = 16mm forked cross hole
H = M20x1.5 Male thread
P = M20x1.5 Female thread
AO
Adapter Orientation
S = Standard
M = 90° turned
S = Standard
M = 90° turned
MD
Mechanical Dampening
N = No Mechanical Dampening
M = Mechanical Dampening
N = No Mechanical Dampening
M = Mechanical Dampening
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D