Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELF31_33 - Rotary Manual Displacement Table
Bill of material
ELF31-60
CODE
Code
TYPE
Type
Linear ball bearing type
MAT
Material
SUR
Surface Treatment
SPE
Specifications
TAB
Platform Size
mm
STR
Stroke
Coarse Adjustment 360¡ã; Fine Adjustment +5¡ã/-5¡ã °
MRSV
Minimum scale reading (vernier caliper)
°
SMRM
Minimum Reading Amount Of Vernier Scale (Micrometer Calipers(¨•/Scale)
RLL
Load resistance (horizontal)
N
TEA
Eccentricity
0.05 mm
BOD
Main Body Weight(kg)
AN
Accessories (4 Stainless Steel Hexagon Socket Head Cap Screws)
LINK
Website
Network Station
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D