Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELF41 - Tilt type manual displacement table/a axis/Precision type Knob driven type
Bill of material
ELF41-40
CODE
Code
ELF41
TYPE
Types of
Knob driven type
TRA
Transmission direction
α axis
MAT
Material
aluminium alloy
SUR
surface preparation
Black anodizing
SPE
specification
PLA
Platform size
40x40 mm
MOB
Mobile travel
0~7
DRI
Driving method
knob
LOAD
load
2 kgf
WEI
Body weight
0.07 kg
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D