Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ELF51_52 - Heavy-duty rotary manual displacement table / precision type / angular contact ball bearing type
Bill of material
ELF51-85-W
CODE
代码
TYPE
type
Angular contact ball bearing type
MAT
Material
SUR
Surface Preparation
GG
Specifications
85
ZNQ
Damper
TAB
Table Size
Ø85 mm
TRIP
Trip
°
RAD
Radium scale minimum reading
°
NFZ
Load Resistance
20 kg
WEI
Weight
kg
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D