Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Festo
Description
ELFD-KF (m) - Passive guide axis, Modular system
Bill of material
8182487 ELFD-KF-60-50-0H
TNR
Part number
TYP
Type
ELFD-KF
BAU
Size
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HR
Hubreserve
mm
Enter value for HR
Hubreserve
mm
cm
inch
ft
SCH
Schlittenausfuehrung
ZUSS
Zusatzschlitten
HUBSTZS
Distance
mm
SCHM
Schmierung
LODLEVEL
LOD Level
B1
mm
B2
mm
B3
mm
B4
mm
D1
Thread
G1/8
D2
Thread
M6
D3
Thread
M3
D4
Thread
D5
mm
H1
mm
H2
mm
H4
mm
H10
mm
H11
mm
L1
mm
L2
mm
L3
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
34.000 mm
L11MIN
1.500 mm
L11MAX
5.000 mm
T1
6.000 mm
T2
6.000 mm
T3
7.000 mm
T4
mm
T5
7.000 mm
CNSMASSEXACT
Weight
kg
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D