Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
ELGD-TB-KF (m) - Toothed belt axis, Modular system
Bill of material
8176884 ELGD-TB-KF-60-50-0H-PU1
TNR
Part number
TYP
Type
ELGD-TB-KF
BAU
Size
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HR
Stroke reserve
mm
Enter value for HR
Stroke reserve
mm
cm
inch
ft
SCH
Slide
ZUSS
Additional slide
HUBSTZS
Distance
SCHM
Lubrication
ZAH
Toothed belt material
LODLEVEL
LOD Level
B1
mm
B2
mm
B3
mm
B4
mm
H1
mm
H2
mm
H3
mm
H4
mm
H10
mm
D4
Thread
D5
Thread
M6
D6
Thread
M3
D7
Thread
D8
mm
L1
mm
L2MIN
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
34.000 mm
L11MIN
mm
L11MAX
mm
T4
12.000 mm
T5
6.000 mm
T6
7.000 mm
T7
mm
T8
mm
CNSMASSEXACT
Weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D